text.skipToContent text.skipToNavigation

Catalog No. : BC5812

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Uninsulated Straight Compression EMT Connectors

Specifications

Material

Zinc alloy

Insulation

Non-Insulated

Classifications

Brand Name

Steel City / Iberville

Standard

CSA 12798

Dimensions

Size

1-1/2 Inch