text.skipToContent text.skipToNavigation

Catalog No. : BC301L

Description:  CARRIAGE BOLT 3/8 X 1 1/2

UPC: 624871023700

Carriage Bolt
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mushroom head square neck bolt

Specifications

Material

Steel

Head Type

Mushroom

Classifications

Brand Name

Microlectric

Dimensions

Length

1-1/2 in

Diameter

3/8 in

Documents/Support Tools

Sales Drawing

Click here