Catalog No. : BC3004-LSSAX-LV
Description: SS BOX 3X2X3 WITH LV SUPPORT BRK
UPC: 708917407478
Made or assembled in Canada.
Power/Communication gangable box, 3 in height x 2 in width x 3 in depth with 18 cubic inches volume. Clamps for armoured cables or for nonmetallic sheathed cables. Mounting strap for steel stud installations with integrated low voltage cable support. Mounting strap positionned for one 1/2 in drywall application.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Specialty electrical boxes |
|
Type |
Steel Stud Boxes |
|
Special Features |
Power and low voltage on either side of the stud |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
18 cu in |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA |
Dimensions
|
Size |
Length - 4-1/8in Width - 7in Height - 4in |