text.skipToContent text.skipToNavigation

Catalog No. : BC2169-V2

Description:  1 IN NMD90/AC90 ZINC CONNECTOR

UPC: 622538131508

Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Aluminum fitting 1 inch. Clamping range 1.16-1.50 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To terminate a cable into a box or enclosure.
  • Minimum 1.16 in. - Maximum 1.50 in.

Descriptors

Category

Strain reliefs

Application

NMD90 250/1-300/1, 2/3, 4/4 and AC90 250/1-300/1, 2/3, 4/4

Specifications

Material

Aluminum

Classifications

Brand Name

Iberville

Dimensions

Trade Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

1 inch

Model

Straight

Revolving thread

N

One-piece

Y

Material housing

Other

Surface protection

Untreated

Approved in combination with protective conduit DIN EN 61386-23

N

Approved in combination with protective conduit FI

N