text.skipToContent text.skipToNavigation

Catalog No. : BC-LRLAC-75

Description:  CONDUIT BODY EMT/RIGID 3/4 IN LRL

UPC: 622538060563

Made or assembled in Canada. Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Rigid / EMT conduit body - Type LRL - 3/4 in .Cast aluminum. Complete with cover and gaket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembnled in Canada.
  • To help wire pulling and access inside an EMT conduit raceway for inspection, maintenance and repair.
  • May also be used with rigid conduit.

Descriptors

Category

Electrical conduit fitting body

Application

To help wire pulling and access inside a conduit raceway for inspection, maintenance and repair

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

CSA

Dimensions

Hub Size

3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Other

Material

Metal

Material quality

Aluminium