text.skipToContent text.skipToNavigation

Catalog No. : BC-2169

Description: 

UPC:

Fitting, One Screw, Trade Size 1 Inch, Clamping Range .16 Inch - 1.50 Inch, Aluminum, Suggested Application NMD90 250/1-300/1, 2/3, 4/4 and AC90 250/1-300/1, 2/3, 4/4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Strain reliefs

Application

NMD90 250/1-300/1, 2/3, 4/4 and AC90 250/1-300/1, 2/3, 4/4

Specifications

Material

Aluminum

Classifications

Brand Name

Steel City / Iberville

Dimensions

Trade Size

1 Inch