text.skipToContent text.skipToNavigation

Alternate Catalog No. : BBV 4 N W/SLOT

Catalog No. : BBV4NW/SLOT

Description:  Insulating Boot with Slot

UPC: 783786709403

Orange EPDM Rubber Insulating Boot with Slot. 10 inch x 4.625 inch x 2.750 inch deep. Top has (10) .125 inch Diameter Holes (2 Rows of 5) Center spaced 1 inch apart side to side and .75 inch apart front to back. (1) 1.25 inch Diameter hole on Side with Slit on Center Line below Hole - center of Hole is 2.625 inch from Top.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from EPDM Rubber

Descriptors

Category

Connector and cable seal

Special Features

Insulating Orange EPDM Rubber, Slip-On. 10 inch x 4.625 inch x 2.750 inch deep.

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant