text.skipToContent text.skipToNavigation

Catalog No. : BBOO-NW48

Description:  FTNG PA6 NW48 90D FLANGE BLK

UPC: 786209944191

90 Degree Conduit Connector with Flange - Conduit Size NW 48, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant