text.skipToContent text.skipToNavigation

Catalog No. : BBND-M207

Description:  FTNG SPLIT PA6 NW17 M20 BLK

UPC: 786209944153

Split Connector for IP54, Metric Thread - Thread M20x1.5, Fits to Conduit NW/Metric 17/20, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M20x1.5 Thread

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
POPs POPs 28 Compliant