text.skipToContent text.skipToNavigation

Alternate Catalog No. : BB 6050-1 A (GRAY)

Catalog No. : BB6050-1AGRAY

Description:  INSULATING BOOT - GRAY

UPC: 783786709663

Insulating Boot, Length 8.75 inches, Width 2 inch, Note: Black PVC not Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black Slip-On PVC Cover, 8.75 inches

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant