Catalog No. : BB2SP
Description: BARE SPLICE 16-14 AWG SILVER FINISH
UPC: 786210744490
Non-Insulated Butt Splice, Length .62 Inches, Width .16 Inches, Wire Range #16-#14 AWG, Copper, Silver Plated, 1,000 Pack
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Specifications
Material |
Copper |
Color |
Silver |
Classifications
Brand Name |
Sta-Kon |
Dimensions
Wire Size |
16-14 AWG |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
Material |
Copper |
Insulation |
None |