text.skipToContent text.skipToNavigation

Alternate Catalog No. : BB 17 (YELLOW)

Catalog No. : BB17YELLOW

Description:  PED CONN INSUL CVR YEL PVC 3-1/8

UPC: 783786709649

Insulating Cover for Set Screw Bar Pedestal Connector, PVC BB Series - Color Yellow, Height 6 7/8 inch Height1 2 1/8 inch Length 3 1/8inch Width 3 1/16 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Insulating Yellow PVC Slip-On Cover, Height 6-7/8 inch Height1 2-1/8 inch Length 3-1/8inch Width 3-1/16 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant