text.skipToContent text.skipToNavigation

Alternate Catalog No. : BB 12 (BLACK)

Catalog No. : BB12BLACK

Description:  PED CONN INSUL CVR BLK PVC 7-3/4

UPC: 783786709519

Insulating Cover for Set Screw Bar Pedestal Connector, PVC BB Series - Color Black, Height 3 3/4 inch Height1 1 7/8 inch Length 7 3/4 inch Width 2 1/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black Slip-On PVC Cover, Height 3-3/4 inch Height1 1-7/8 inch Length 7-3/4 inch Width 2-1/4 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant