text.skipToContent text.skipToNavigation

Alternate Catalog No. : BB 11-1/2 (BLACK)

Catalog No. : BB11-1/2BLACK

Description:  PED CONN INSUL CVR BLK PVC .484HOLE

UPC: 783786709489

Pedestal Insulating Cover - Black PVC, 2.875 inch high, 5.875 inch long, 2.125 inch wide with .484 diameter hole in boot
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black Slip-On PVC Cover, 2.875 inch high, 5.875 inch long, 2.125 inch wide

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant