text.skipToContent text.skipToNavigation

Catalog No. : BB-1539-30-TP

Description:  BB-1539-30-TP VGG F

UPC: 783786709625

Flexible Copper Tin-Plated Braid, 1.15 inch Wide x 30 inch long. 4 Braids banded together with a black Cable tie 2 high x 2 wide. Pads 1.150 inch wide x 3 inch long with 2-Holes per pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac