Catalog No. : BB-1511-26
Description: BB-1511-26 VGG F
UPC: 783786709618
Flexible Copper Braid, 1.15 inch Wide x 26 inch long. 3 Braids banded together with a black Cable tie. Pads 1.150 inch wide x 3 inch long with 2-Holes per pad.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
Material |
Copper |
Classifications
Brand Name |
Homac |