text.skipToContent text.skipToNavigation

Catalog No. : BB-1181

Description:  BRONZE BOLTED TERM. 3X1000KCMILS

UPC: 783786844081

Bronze Bolted Cable Terminal, 3 Cables to Flat, 4-Hole 4 x 4 inch Pad, Conductor Size 750-1000 kcmil. includes (8 each Silicone Bronze) 1/2-13 x 2.5 inch long Bolts, Nuts and Lock Washers. Overall Length 7.6 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

750 to 1000 kcmil

Material

Bronze

Classifications

Brand Name

Homac