text.skipToContent text.skipToNavigation

Catalog No. : BB-1060-TP

Description:  BB-1060-TP

UPC: 783786709434

Substation Connector. Bronze Stud Connector Tin Plated with Stainless Steel Hardware included (2) 1/2-13 x 2-1/4 inch Bolts, (2) 1/2 inch Lock Washers, (2) 1/2-13 Nuts. 6-1/8 inch long. Connector has 3-Hole Triangle shaped Pad with (3) 9/16 inch diameter holes on 2 inch Center.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac