text.skipToContent text.skipToNavigation

Catalog No. : BAVR-36/29

Description:  COND REDUCER PA6 NW36/29 IP68 BLK

UPC: 786209944139

AV Connector Adapter for IP68 Static Connector - Fits to Connector Size NW/Metric 36/40 Output Fits to Connector Size NW/Metric 29/32, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Easy Push-In Installation

Application

Connect Different Sizes of Conduit

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36 to NW29

Length

81 mm

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here