text.skipToContent text.skipToNavigation

Catalog No. : BAS4

Description:  SPLICE,BATTERY CABLE

UPC: 786210868684

Heavy Duty Battery Connector, Copper Tin-Plated Splice for 4 Gauge Battery Cable, Die Color Code Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 2733185216

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Gray

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

4 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here