text.skipToContent text.skipToNavigation

Catalog No. : BAS20

Description:  CU TP HDUTY BATT SPLICE 2/0GA ORG

UPC: 786210834443

Heavy Duty Battery Connector, Copper Tin-Plated Splice for 2/0 Gauge Battery Cable, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 2733185220

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Orange

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG

ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Insulation

None

Documents/Support Tools

Sales Drawing

Click here