text.skipToContent text.skipToNavigation

Catalog No. : BAS2

Description:  CU TP HDUTY BATT SPLICE 2GA GRN

UPC: 786210897806

Heavy Duty Battery Connector, Copper Tin-Plated Splice for 2 Gauge Battery Cable, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 2733185217

Descriptors

Category

Battery terminal

Application

Battery starter lugs

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2 AWG

Documents/Support Tools

Sales Drawing

Click here