text.skipToContent text.skipToNavigation

Catalog No. : BAS1

Description:  CU TP HDUTY BATT SPLICE 1GA PNK

UPC: 786210897790

Heavy Duty Battery Connector, Copper Tin-Plated Splice for 1 Gauge Battery Cable, Die Color Code Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 2733185218

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Pink

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1 AWG

Documents/Support Tools

Sales Drawing

Click here