text.skipToContent text.skipToNavigation

Catalog No. : BAS-29T

Description:  CONDUIT SUPPORT SLEEVE PA6 NW29 BLK

UPC: 786209943873

AS Conduit Support Sleeve - Conduit Size NW 29, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Protect Cables and Wires within Conduit Connections

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant