text.skipToContent text.skipToNavigation

Catalog No. : BAC30SNDT-C

Description:  CU HDUTYBATT NEGPST STRT 3/0GA PUR

UPC: 786210088303

Heavy Duty Battery Connector, Die-Cast Copper, Straight for Negative Post using 3/0 Gauge Battery Cable, Die Color Code Purple, TIn Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

3/0 AWG

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant