text.skipToContent text.skipToNavigation

Catalog No. : BAC2SPBT

Description:  CU TP BAT CONN 2GA POSPOST GRN

UPC: 786210090924

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Positive Post using 2 Gauge Battery Cable, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Gauge

2 AWG

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Sales Drawing

Click here