Catalog No. : BAC2SNBT
Description: CU TP BAT CONN 2GA NEGPOST GRN
UPC: 786210090931
Heavy Duty Battery Connector, Copper Tin-Plated Straight for Negative Post using 2 Gauge Battery Cable, Die Color Code Green
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Battery terminal |
Application |
Negative |
Specifications
Material |
Copper |
Gauge |
2 AWG |
Classifications
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002839 Accessories for battery/charger
Insulated |
N |
Documents/Support Tools
Sales Drawing |