text.skipToContent text.skipToNavigation

Catalog No. : BAC238

Description:  CU HDUTY BATT STKLUG 2GA 3/8 GRN

UPC: 786210849973

Heavy Duty Battery Connector, Copper Lead-Plated Stackable Lug for 2 Gauge Battery Cable, 3/8 Inch Stud Size, Die Color Code Green
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 273318532

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2 AWG

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here