text.skipToContent text.skipToNavigation

Catalog No. : BAC20SUBT

Description:  CU TP BAT CONN 2/0GA UNIPOST ORG

UPC: 786210973111

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Universal Post using 2/0 Gauge Battery Cable, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: BAC20SUBTC

Descriptors

Category

Battery terminal

Application

Universal

Specifications

Material

Copper

Gauge

2/0 AWG

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here