text.skipToContent text.skipToNavigation

Catalog No. : BAC20SPBT-C

Description:  CU TP BAT CONN 2/0GA POSPOST ORG B

UPC: 786210084152

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Positive Post using 2/0 Gauge Battery Cable, Die Color Code Orange, Bulk Packaging
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: BAC20SPBT

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Gauge

2/0 AWG

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Sales Drawing

Click here