text.skipToContent text.skipToNavigation

Catalog No. : BAC20FNBT

Description:  CU TP BAT CONN 2/0GA FLAG NEGPOST

UPC: 786210972619

Heavy Duty Battery Connector, Copper Tin-Plated Flag for Negative Post using 2/0 Gauge Battery Cable, Die Color Code Orange
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Application

Negative

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here