text.skipToContent text.skipToNavigation

Catalog No. : BAC1SPBT

Description:  CU TP BAT CONN 1GA POSPOST PNK

UPC: 786210092799

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Positive Post using 1 Gauge Battery Cable, Die Color Code Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Gauge

1 AWG

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Sales Drawing

Click here