text.skipToContent text.skipToNavigation

Catalog No. : BAC138

Description:  CU HDUTY BATT STKLUG 1GA 3/8 PNK

UPC: 786210849911

Heavy Duty Battery Connector, Copper Lead-Plated Stackable Lug for 1 Gauge Battery Cable, 3/8 Inch Stud Size, Die Color Code Pink
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 273318533

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1 AWG

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here