Catalog No. : BAC10SUBT
Description: CU TP BAT CONN 1/0GA UNIPOST BLK
UPC: 786210973098
Heavy Duty Battery Connector, Copper Tin-Plated Straight for Universal Post using 1/0 Gauge Battery Cable, Die Color Code Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Alternate Package Qty: BAC10SUBTC
Descriptors
Category |
Battery terminal |
Application |
Universal |
Specifications
Material |
Copper |
Gauge |
1/0 AWG |
Classifications
Brand Name |
Color Keyed / Blackburn |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002839 Accessories for battery/charger
Insulated |
N |