text.skipToContent text.skipToNavigation

Catalog No. : BAC10SPBT

Description:  CU TP BAT CONN 1/0GA POSPOST BLK

UPC: 786210972862

Heavy Duty Battery Connector, Copper Tin-Plated Straight for Positive Post using 1/0 Gauge Battery Cable, Die Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: BAC10SPBTC

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Gauge

1/0 AWG

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
ETIM EC002839 Accessories for battery/charger

Insulated

N

Documents/Support Tools

Sales Drawing

Click here