text.skipToContent text.skipToNavigation

Catalog No. : BAC10SNDT-C

Description:  CU HDUTYBAT NEGPST STRT 1/0GA BLK B

UPC: 786210088341

Heavy Duty Battery Connector, Die-Cast Copper Tin-Plated Straight for Negative Post using 1/0 Gauge Battery Cable, Die Color Code Black, Bulk Packaging
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant