text.skipToContent text.skipToNavigation

Catalog No. : BAC10FPBT

Description:  CU HDUTYBATT POSPOST FLAG 1/0GA BLK

UPC: 786210972602

Heavy Duty Battery Connector, Copper Tin-Plated Flag for Positive Post using 1/0 Gauge Battery Cable, Die Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Application

Positive

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant

Documents/Support Tools

Sales Drawing

Click here