text.skipToContent text.skipToNavigation

Catalog No. : BAC10FNBT

Description:  CU HDUTYBATT NEGPOST FLAG 1/0GA BLK

UPC: 786210972589

Heavy Duty Battery Connector, Copper Tin-Plated Flag for Negative Post using 1/0 Gauge Battery Cable, Die Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Application

Negative

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

Documents/Support Tools

Sales Drawing

Click here