text.skipToContent text.skipToNavigation

Catalog No. : BAC1038

Description:  CU HDUTY BATT STKLUG 1/0GA 3/8 BLK

UPC: 786210849881

Heavy Duty Battery Connector, Copper Lead-Plated Stackable Lug for 1/0 Gauge Battery Cable, 3/8 Inch Stud Size, Die Color Code Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Alternate Package Qty: 273318534

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1/0 AWG

Stud Size

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here