Alternate Catalog No. : BA 400-332
Catalog No. : BA400-332
Description: AL DUAL MECHANICAL SPLICE 4-400
UPC: 783786709298
Tin Plated Aluminum Mechanical Splice, #4 - 400 kcmil, Dual Rated Connector Copper and Aluminum 75 Degree C. CU7AL. CSA listed. One Tap 11/16-16 UNS-2B (Break-Thru). Length 1-1/8 inch, Width 1-1/8 inch. Deep 1-1/4 inch with .093 inch Anti-Rotation Bar. Includes OneTin Plated Aluminum Set Screw 11/16-16 x .937 inch Long with 3/8 inch Hex Socket Head.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Specifications
Conductor Range |
#4 - 400 kcmil |
Material |
Aluminum |
Temperature Rating |
167 F , 75 C |
Classifications
Brand Name |
Blackburn |