text.skipToContent text.skipToNavigation

Catalog No. : BA33-1V

Description:  100A/600V OH 1 TWN HUB MTR SKT

UPC: 624871001616

Made or assembled in Canada.

Meter socket shallow 100 amperes 600 volts. 4 jaw. Overhead twin hub opening complete with 1 inche hub.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

9-1/4 Inches Height x 7-7/16 Inches Width x 3-11/16 Inches Depth

Documents/Support Tools

Sales Drawing

Click here