Catalog No. : BA3-X
Description: BLOCK REPLACEMENT BA/BE1
UPC: 624871004020
Made or assembled in Canada.
Replacement block assembly for BA series 100 amperes meter socket.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical insulators |
|
Special Features |
Fits BA3 / BE1 Series |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 27716 | 463201 | N/A | 1502877_2018-12-06 | N/A |
Documents/Support Tools
|
Sales Drawing |