text.skipToContent text.skipToNavigation

Catalog No. : BA3-TCVGN

Description:  100A/600V OH-UG NTR GRD LUG SOCKET

UPC: 624871013268

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Residential Single Meter Sockets

Special Features

Supplied with screw type ring

Application

For overhead/underground installation

Specifications

Voltage Rating

600 V

Phase

1 Phase

Enclosure

Weatherproof Type 3R

Classifications

Brand Name

Microlectric

Standard

CSA 27716
CSA 27716

Dimensions

Size

9-1/4 Inches Height x 7-7/16 Inches Width x 3-11/16 Inches Depth