text.skipToContent text.skipToNavigation

Alternate Catalog No. : BA 250-250

Catalog No. : BA250-250

Description:  AL DUAL MECH SPLICE No6-250

UPC: 783786709274

Tin Plated Aluminum Mechanical Splice, #6 - 250 kcmil, Dual Rated Connector Copper and Aluminum 75 Degree C. CU7AL.. CSA Listed. 230 Amps, 15/16 inch x 13/16 inch x 1 inch Tall. One Tap 5/8-18 UNF-2B x 4564 inch Deep. Includes One Tin Plated Aluminum Set Scew 5/8-18 x 11/16 inch Long with 5/16 inch Hex Socket Head
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Conductor Range

#6 - 250 kcmil

Number Of Conductors

#6 - 250 kcmil

Material

Aluminum

Classifications

Brand Name

Blackburn