Alternate Catalog No. : BA 152-000
Catalog No. : BA152-000
Description: AL DUAL MECHANICAL SPLICE 8-2/0
UPC: 783786709236
Tin Plated Aluminum Mechanical Splice, #8 - 2/0, Dual Rated Connector Copper and Aluminum 75 Degree C. CU7AL. Length 5/8 inch, Width 5/8 inch, Height 7/8 inch with One Tap 7/16-20 UNF-2 X 11/16 inch Deep. Includes One Tin Plated Aluminum Set Screw 7/16-20 x 5/8 inch Long.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Specifications
Conductor Range |
8-2/0 AWG |
Material |
Aluminum |
Temperature Rating |
167 F , 75 C |
Classifications
Brand Name |
Blackburn |