Catalog No. : BA-1165
Description: BA-1165 AGLH
UPC: 783786709175
Aluminum Cap Lug - Bolted Cable Terminal - Cable to Flat - with 2-Hole Pad for Conductor Sizes 500 kcmil - 750 kcmil AAC, Includes (2) Stainless Steel 1/2-13 x 2.5 inch Bolts, (2) Stainless Steel Flat Washers, (2) Stainless Steel Belleville Washers, (2) Springs.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Classifications
Brand Name |
Homac |