text.skipToContent text.skipToNavigation

Catalog No. : BA-1161

Description:  BA-1161 AGLH

UPC: 783786709144

Aluminum Cap Lug - Bolted Cable Terminal - Cable to Flat - with 2-Hole Pad, Conductor Sizes #4 AAC, 1/0 ACSR, Includes (2) Stainless Steel 3/8-16 x 1.5 inch Bolts, (2) Stainless Steel Flat Washers, (2) Stainless Steel Belleville Washers, (2) Springs.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant