text.skipToContent text.skipToNavigation

Catalog No. : BA-1122

Description:  VINYL COLOR-CODED ID TAPE 2IN BLACK

UPC: 786209992710

Color Coded Vinyl I.D Tape - Width 2 inch, Color Black, 60 Yards per roll
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Effectively warns or identifies equipment, traffic and housekeeping items.
  • Choose from a variety of different widths.
  • Save time and money over painting. Many colors available.

Descriptors

Category

Color coding tape

Special Features

Effectively warns or identifies equipment, traffic and housekeeping items.

Specifications

Material

Vinyl

Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Length

180 ft , 54.86 m

Width

2 in , 50.8 mm

ETIM EC001496 Warning tape

Imprint

Numbers

Colour

Black

Width

50.8 mm

Width

2 inch

Length

54.86 m

Length

180 ft

Documents/Support Tools

Sales Drawing

Click here