text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 995 7FT6IN

Catalog No. : B9957FT6IN

Description:  CHANNEL,KIND,HOLES 3 SIDES,7FT6IN

UPC: 785991061888

Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 7 Feet 6 Inches, Steel with Punched 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GalvKrom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

7 ft 6 in

Width

1-1/2 in

Depth

1-1/2 in