text.skipToContent text.skipToNavigation

Alternate Catalog No. : B 995 6

Catalog No. : B9956

Description:  CHNL 12GA 1.5X1.5IN 6FT STL

UPC: 785991758764

Channel, 12 Gauge, 1-1/2 Inch x 1-1/2 Inch, Length 6 Feet, Steel with Punched 9/16 Inch Holes on 1-1/2 Inch Centers
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

GalvKrom/Standard

Classifications

Brand Name

Kindorf

Dimensions

Length

6 ft

Width

1-1/2 in

Depth

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here